Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Pobierz pełną kartę katalogową w formie pliku PDF:
Opis produktu |
---|
IDENTControl Compact control interface with Ethernet interface for TCP/IP, PROFINET, EtherNet/IP, and MODBUS TCP protocols |
General specifications | ||
---|---|---|
Number of read/write heads | max. 2 alternatively 1 read/write head and 1 trigger sensor |
|
UL File Number | E87056 | |
MTBF | 65 a (Operation at +40 °C) | |
Indicators/operating means | ||
LED Link/Traffic | green: network connection yellow: flashes in rhythm with the transmitted data |
|
LEDs 1, 2 | Status indicator for read/write heads green: command at read/write head active yellow: approx. 1 second long, if command was successfully executed |
|
LEDs CH1, CH2 | green: read head detected red: Configuration error |
|
LED PWR/ERR | green: power on red: Hardware fault |
|
Rotary switch | Address setting | |
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , PELV | |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 4 A incl. read/write heads | |
Power consumption | 3.5 W Without read/write heads | |
Galvanic isolation | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff | |
Interface 1 | ||
Physical | Ethernet | |
Protocol | SMTP HTTP TCP/IP (Port 10000) MODBUS/TCP EtherNet/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Interface 2 | ||
Physical | Ethernet | |
Protocol | SMTP HTTP TCP/IP (Port 10000) MODBUS/TCP EtherNet/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61000-6-2 EN 61000-6-4 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Climatic conditions | air humidity max. 96 % Salt spray resistant to EN 60068-2-52 |
|
Shock and impact resistance | Oscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6 Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27 |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Read/write heads: shielded, 4-pin, M12 connector Power supply: M12 connector Protective earth: M4 earthing screw Ethernet: M12 plug connection |
|
Material | ||
Housing | Powder coated zinc | |
Installation | screw fixing | |
Mass | approx. 500 g | |
Dimensions | ||
Height | 41 mm | |
Width | 62 mm | |
Length | 137 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
The RFID identification system IDENTControl Compact from Pepperl+Fuchs offers a vast number of benefits compared to other systems, thanks to its innovative design. The control interfaces IDENTControl and IDENTControl Compact make up the core of the system.
With its integrated interfaces to all commercially available fieldbus systems such as PROFIBUS, PROFINET, Ethernet, EtherCAT, CC-Link, serial connections (RS 232 or RS 485) and numerous connection options for read/write heads available for frequency ranges LF, HF and UHF, the IDENTControl Compact control interface can be easily and flexibly adapted to your requirements.
LEDs on the front of the housing indicate bus communication, connected read/write heads and active read/write commands. Reliability of the application is further increased by using trigger sensors.
The system is equally suited for use in control cabinets and field use in IP67. The interface to the higher-level fieldbus is integrated in the housing, and all connections are designed such that they are pluggable. This enables simple installation and quick, problem-free replacement in case of device failure. The consistent EMC design, with metal housing, grounding and shielded wires, offers a high degree of reliability.
Literature | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB | |
Application Report - Safe Assignment of Workpiece and Tool | ENG | 204 KB |
Brief Instructions | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|
Brief Instructions - IC-KP2-* | ENG | 2285 KB | |
Manuals | |||
Manual IC-KP2-2HB17-2V1D | ENG | 3711 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
CAD | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1681 KB |
Certificates | Nr. certyfikatu | Język | Typ pliku | Rozmiar pliku |
---|---|---|---|---|
US CA UL | E87056 | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|