Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Pobierz pełną kartę katalogową w formie pliku PDF:
Dane techniczne
IUC76-83L25-GBL 50pcs
Opis produktu |
Data carrier |
General specifications |
Operating frequency | 865 ... 928 MHz |
Polarization | linear |
Memory |
Chip Type | Higgs-3 (Alien) |
Memory Bank 00 (Reserved) | 64 Bit |
Memory Bank 01 (EPC/UII) | 96 ... 480 Bit |
Memory Bank 10 (TID) | 96 Bit |
Memory Bank 11 (User memory) | 512 Bit |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 10 years |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 302208 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 18000-63 |
Ambient conditions |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP68 |
Material | TPU |
Installation | e.g., with cable clips, adhesive, screws, rivets |
| In air | yes |
Mass | 6 g |
Dimensions | |
| Height | 3 mm |
| Width | 25 mm |
| Length | 83 mm |
Construction type | Rectangular type |
Note | Packaging unit, 50-piece |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IUC76-83L25-GBL 50pcs