Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Analog Input

Choose your product

Product

1-channel, Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA, Installation in Zone 2 or safe area, Supply circuit 15 V (20 mA), Explosion protection: Ex ic, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa

4-channel, Power supply for 2-wire transmitters with 4 mA ... 20 mA, Installation in Zone 2 or safe area, Supply circuit 15 V (20 mA), Explosion protection: Ex ic, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa

4-channel, Power supply for 2-wire transmitters with 4 mA ... 20 mA, Installation in Zone 2 or safe area, Supply circuit 21.5 V (4 mA), Explosion protection: Ex ic, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa

1-channel, Input Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA, Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa

4-channel, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Power supply for 2-wire transmitters with 4 mA ... 20 mA, Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa

4-channel, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Power supply for 2-wire transmitters with 4 mA ... 20 mA, Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa

4-channel, Analog input, digital input,
analog output, digital output, Installation in Zone 2 or safe area, Supply circuit 21.5 V (4 mA)pa

4-channel, Inputs Ex ia, Outputs Ex ia, Analog input, digital input,
analog output, digital output, Mounting in Zone 2, Class I/Div.2 or in the safe areapa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.