Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Digital Input

Choose your product

Product

2 channels, Dry contact or NAMUR inputs, Installation in Zone 2 or safe area, Galvanic isolation between channels and the bus, Explosion protection: Ex ic, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

8-channel, Dry contact or NAMUR inputs, Installation in Zone 2 or safe area, Positive or negative logic selectable, Explosion protection: Ex ic, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

8-channel, Inputs Ex ic, Installation in Zone 2 or safe area, Dry contact or NAMUR inputs, Explosion protection: Ex ic, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

2 channels, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Dry contact or NAMUR inputs, Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa

8-channel, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Dry contact or NAMUR inputs, Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

8-channel, Inputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Dry contact or NAMUR inputs, Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

4-channel, Analog input, digital input,
analog output, digital output, Installation in Zone 2 or safe area, Supply circuit 21.5 V (4 mA)pa

4-channel, Inputs Ex ia, Outputs Ex ia, Analog input, digital input,
analog output, digital output, Mounting in Zone 2, Class I/Div.2 or in the safe areapa

4-channel, Inputs Ex ia, Outputs Ex ia, Analog input, digital input,
analog output, digital output, Mounting in Zone 2, Class I/Div.2 or in the safe area, Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.