Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Digital Output

Choose your product

Next PageLast Page
Product

1-channel, 1 digital output, 2 digital inputs, Mounting in Zone 2, Class I/Div.2 or in the safe area, Inputs and output Ex ia, Explosion protection: Ex iapa

4-channel, Outputs Ex ia, Installation in Zone 2 or safe area, Line fault detection (LFD), Explosion protection: Ex ia, SIL/IEC 61508pa

4-channel, Outputs Ex ia, Installation in Zone 2 or safe area, Line fault detection (LFD), Explosion protection: Ex ia, SIL/IEC 61508pa

2-channel, Outputs Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Line fault detection switched on and off, Explosion protection: Ex iapa

2-channel, Outputs Ex ia, Line fault detection switched on and off, Mounting in Zone 2, Class I/Div.2 or in the safe area, Explosion protection: Ex iapa

4-channel, Analog input, digital input,
analog output, digital output, Installation in Zone 2 or safe area, Supply circuit 21.5 V (4 mA)pa

4-channel, Inputs Ex ia, Outputs Ex ia, Analog input, digital input,
analog output, digital output, Mounting in Zone 2, Class I/Div.2 or in the safe areapa

4-channel, Inputs Ex ia, Outputs Ex ia, Analog input, digital input,
analog output, digital output, Mounting in Zone 2, Class I/Div.2 or in the safe area, Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa

1-channel, 1 digital output, 2 digital inputs, Installation in Zone 2 or safe area, Inputs and output Ex ic, Explosion protection: Ex icpa

1-channel, 1 digital output, 2 digital inputs, Installation in Zone 2 or safe area, Inputs and output Ex ic, Explosion protection: Ex icpa
Next PageLast Page

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.