Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Frequency Input

Choose your product

Product

1-channel, Input Ex ia, Mounting in Zone 2, Class I/Div.2 or in the safe area, Input for frequency, counter, direction of rotation, Explosion protection: Ex ia, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

1-channel, Input for frequency, counter, direction of rotation, Installation in Zone 2 or safe area, Digital input max. 15 kHz, Explosion protection: Ex ic, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.