Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Backplanes

Choose your product

Product

Backplane for LB-System, For MODBUS TCP/IP, Max. 22 slots for I/O modules, Redundancy (field bus and power supply), Number of modules: 22, Redundancy, Fieldbus type: MODBUS TCP, Redundancypa

Backplane for LB-System, For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU, Max. 22 slots for I/O modules, 5 SIL 2 output shutdown segments, Number of modules: 22, Redundancy, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler, Redundancypa

Backplane for LB-System, For MODBUS TCP/IP, Max. 8 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 8, Fieldbus type: MODBUS TCPpa

Backplane for LB-System, For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU, Max. 8 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 8, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Backplane for LB-System, Fieldbus type determined by base backplane, Max. 24 slots for I/O modules, 5 SIL 2 output shutdown segments, Number of modules: 24, Redundancy, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU/TCP , depending on the base backplane, Redundancypa

Backplane for LB-System, Fieldbus type determined by base backplane, Max. 8 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 8, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU/TCP , depending on the base backplanepa

Backplane for LB-System, For MODBUS TCP/IP, Max. 16 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 16, Fieldbus type: MODBUS TCPpa

Backplane for LB-System, For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU, Max. 16 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 16, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus couplerpa

Backplane for LB-System, Fieldbus type determined by base backplane, Max. 16 slots for I/O modules, Mounting in Zone 2, Class I/Div.2 or in the safe area, Number of modules: 16, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU/TCP , depending on the base backplanepa

Backplane for LB-System, For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU, Max. 12 slots for I/O modules, Redundancy (field bus and power supply), Number of modules: 12, Redundancy, Fieldbus type: PROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler, Redundancypa

Narrow down search result list

PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.