Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Digital Output with Shutdown Input LB6017E

LB6017E
  • 2-channel
  • Outputs Ex ic
  • Installation in Zone 2 or safe area
  • Line fault detection switched on and off
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog
  • Output with bus-independent safety shutdown
  • Module can be exchanged under voltage (hot swap)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB6017E

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltageUse only in connection with the power supplies LB9***
Power dissipation1.7 W
Power consumption2.7 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital output
Number of channels2
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 1+, 4/5/6/8-; channel II: 7+, 4/5/6/8-
Internal resistor131 Ω , both channels parallel 66 Ω
Current limit50 mA both channels parallel 100 mA
Open loop voltage16.5 V , both channels parallel 16.5 V
Line fault detectioncan be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 50 Ω
Open-circuit> 10 kΩ
Response time10 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Indicators/settings
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1, 2) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1)
Mode LED (M) white: Parallel operation of outputs
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 150 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
EU-type examination certificateEXA 16 ATEX 0035X
MarkingEx-Hexagon II 3 G Ex nA [ic] IIC T4 Gc
Output
Voltage17.8 V
Current162 mA
Power721 mW
Internal capacitance12 nF
Internal inductance0 mH
Output (both channels parallel)
Voltage17.8 V
Current324 mA
Power1442 mW
Internal capacitance24 nF
Internal inductance0 mH
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-11:2012
EN 60079-15:2010
International approvals
ATEX approvalEXA 16 ATEX 0035X
IECEx approvalIECEx EXA 16.0010X
Approved forEx nA [ic] IIC T4 Gc
General information
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB6017E

Function

The digital output features 2 independent channels.

The device can be used to drive solenoids, sounders, or LEDs.

Open and short circuit line faults are detected in on and off state.

The outputs are galvanically isolated from the bus and the power supply.

The output can be switched off via a contact. This can be used for bus-independent safety applications.

Informative Literature: LB6017E

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Communication Redundancy for Uninterrupted OperationENGPDF529 KB
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field DevicesENGPDF208 KB
Application Report - Space Saving Extension for Existing PlantsENGPDF300 KB
Application Report - The Modern Whiskey DistilleryENGPDF176 KB
Application Report - Use of Remote I/O in Fluidized Bed SystemsENGPDF222 KB
Application Report - Using Remote I/O Systems for the Efficient Digitalization of PlantsENGPDF371 KB

Product Documentation: LB6017E

Language Selection:
Product informationLanguageFile TypeFile Size
Selection table - Solenoid driver/valve combinationsENGPDF299 KB
Safety and Security Documentation
Instruction manualENGPDF177 KB
Functional Safety ManualENGPDF2422 KB
Manuals
Hardware Manual LB-Remote-I/O-SystemENGPDF5385 KB

Design / Simulation: LB6017E

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2230 KB

Approvals: LB6017E

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2021322310003621 (Singapore)ALLPDF10583 KB
EXA Ex i and Ex nIECEx EXA 16.0010XALLLINK---
Europe EXA ATEX Category 3 GEXA 16 ATEX 0035 XALLPDF347 KB
South Africa MASCMASC MS/20-8438XALLPDF730 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3126CALLPDF1141 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5385ALLPDF1138 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.