Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE Flush Mounting AIR20

Flush Mounting AIR20
  • Simple mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Flush Mounting AIR20

Product Description
Flush-mounted frame for sensors in the AIR20
General specifications
Setting angle0 ... 15 °
Mechanical specifications
Materialblack ABS
Massapprox. 8 g
Dimensions110 mm x 40 mm x 37 mm
Height40 mm
Width110 mm
Depth37 mm
MountingMounting accessories included
Suitable series
SeriesAIR20 , PIR20

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Flush Mounting AIR20

Informative Literature: Flush Mounting AIR20

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: Flush Mounting AIR20

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF373 KB

Design / Simulation: Flush Mounting AIR20

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP45 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: Flush Mounting AIR20

Accessory of
Single-beam diffuse mode sensor with background suppression, Can be used to secure closing edges or as an opening impulse sensor on automatic doors, Can also be used as door handle monitor on revolving doors, Narrow, precise long range light beam , Suitable for moving or stationary mounting, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 12 ... 30 V DC / 18 ... 28 V AC, Signal output: Relay, 1 alternatorfa