Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OMH-RL31-05
Product Description
Mounting bracket for mounting on flat surfaces with 2 M4 screws
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, DC version, 2 push-pull outputs, no control elements, M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Diffuse mode sensor, plastic housing, 1200 mm adjustable detection range, red light, dark on, push-pull output, M12 plug, Highly visible LED, Powerful push-pull output, Red transmission light, Compact and stable housing, Protection class IIfa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'RLK31-54/25/31/115' added to cart!
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, DC version, relay contact output, no control elements, single-ended male cordset with right-angle V11 connector, Cost-optimized series for standard tasks, Large construction with small housing, Relay output, Version with relay's Common terminal tied to +UBfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'RLK31-54/31/115' added to cart!
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor without polarization filter, plastic housing, 14 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Retroreflective sensor without polarization filter, plastic housing, 14 m detection range, red light, dark on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay outputfa
Diffuse mode sensor, plastic housing, 2500 mm adjustable detection range, AC/DC version, infrared light, light on, relay contact output, fixed cable with M12 plug, Operating voltage AC / DC, Highly visible LED, Relay output, Version with relay's Common terminal tied to +UB, Compact and stable housingfa
Thru-beam sensor, 30 m detection range, red light, dark on, DC version, 2 push-pull outputs, emitter switch-off, M12 plug, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Thru-beam sensor, 30 m detection range, red light, dark on, DC version, 2 push-pull outputs, emitter switch-off, fixed cable, Highly visible LED, Powerful push-pull output, Compact and stable housing, Protection class IIfa
Thru-beam sensor, 30 m detection range, red light, light on, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, sensitivity adjustment, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, DC version, relay contact output, fixed cable, Operating voltage DC, Highly visible LED, Protection class II, Relay output, Compact and stable housingfa
Thru-beam sensor, 30 m detection range, red light, dark on, AC/DC version, relais output, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Highly visible LED, Version for universal voltages, Relay outputfa
Thru-beam sensor, 30 m detection range, red light, light on, DC version, relay contact output, fixed cable, Operating voltage DC, Highly visible LED, Protection class II, Relay output, Compact and stable housingfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, dark on, DC version, 2 push-pull outputs, no control elements, fixed cable with M12 plug, Compact and stable housing, Glare protected with polarization filter, Highly visible LED, Powerful push-pull output, Protection class IIfa
Retroreflective sensor with polarization filter, plastic housing, 9 m detection range, red light, light on, AC/DC version, relay contact output, no control elements, fixed cable, Cost-optimized series for standard tasks, Large construction with small housing, Version for universal voltages, Relay output, Version with accessories in scope of deliveryfa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Construction type(S2): Rectangular type, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC 12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67fa
Photoelectric sensor for detecting people, objects and vehicles, Large construction with small housing, Not sensitive to ambient light, Version for universal voltages, Relay output, Light source: LED, Light type: modulated visible red light , 630 nm, Operating voltage: 24 ... 240 V AC 12 ... 240 V DC, Switching type: light-on, Signal output: Relay, 1 alternator, CCC approval: Certified by China Compulsory Certification (CCC), Degree of protection: IP67, Connection: 2 m fixed cablefa