Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Photoelectric Sensors, Mounting Bracket OMH-DK50

OMH-DK50
  • Mounting bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-DK50

Product Description
Right-Angled Mounting Bracket
Mechanical specifications
MaterialStainless steel 1.4305 / AISI 303

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-DK50

Associated Products: OMH-DK50

Accessory of
Print mark luminescence scanner, detection range: 190 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 254 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 190 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 330 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 254 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 609 mm, UV light, light/dark on, Teach-In, timer function, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 330 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa
Print mark luminescence scanner, detection range: 609 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug, Detect fluorescent chalk marks, clear glue, tamper-proof seals and other marks that regular contrast sensors cannot, Detect marks on irregular backgrounds, Sense invisible or nearly invisible marks, Compact, space-saving construction, Integral timer availablefa