Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-LGS-01

OMH-LGS-01
  • Mounting bracket
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-LGS-01

Product Description
Attachment aid for light grid series LGS/LGM
Mechanical specifications
MaterialStainless steel
Massapprox. 12 g
MountingMounting accessories included
Suitable series
Safety SeriesLGS

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-LGS-01

Design / Simulation: OMH-LGS-01

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP90 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-LGS-01

Accessory of
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa
Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa
Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-Link interface for service and process datafa
Automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Accessories
Quick clamp and adjustment systemfa