Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE Flush Mounting AIR30

Flush Mounting AIR30
  • Frame for mounting AIR30 sensors in suspended ceilings

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Flush Mounting AIR30

Product Description
Installation cover for AIR30 series sensors
Mechanical specifications
Materialplastic
Massapprox. 20 g
Dimensions
Height11 mm
Width41 mm
Length128.4 mm
Suitable series
SeriesAIR30

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: Flush Mounting AIR30

Informative Literature: Flush Mounting AIR30

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: Flush Mounting AIR30

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF102 KB

Design / Simulation: Flush Mounting AIR30

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP114 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: Flush Mounting AIR30

Accessory of
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Accurate beam alignment thanks to finely bundled light beam, Detection range directly adjustable without removing front panel, Version with pre-assembled flush-mounted installation frame, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on automatic doors , Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: fixed cable 1.5 mfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background evaluation operating mode: uses the background as a reference for detecting difficult objects, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collectorfa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Background suppression operating mode: ignores objects outside the sensing range, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Detection range directly adjustable without removing front panel, Accurate beam alignment thanks to finely bundled light beam, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 48 V DC / 11 ... 36 V AC, Signal output: relay, 1 NO, Connection: 5 m fixed cablefa
Single-beam light scanner, Can be used to monitor both main and ancillary closing edges, Closing edge safety on revolving doors and carousel doors, Accurate beam alignment thanks to finely bundled light beam, Flush-mounted version with front cover, black, Function: Secure, Sensor principle: Active infrared scanner, Operating voltage: 10 ... 30 V DC, Signal output: 1 PNP output, short-circuit protected, reverse polarity protected, open collector, Connection: 2 m fixed cablefa