Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid DGE TopScan-S Cable 240 mm

TopScan-S Cable 240 mm
  • Connecting cable for sensor modules
  • Length 240 mm

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TopScan-S Cable 240 mm

Product Description
Ribbon cable for connecting sensor modules
Mechanical specifications
Cable
Length240 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: TopScan-S Cable 240 mm

Informative Literature: TopScan-S Cable 240 mm

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Associated Products: TopScan-S Cable 240 mm

Accessory of
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Sensor module for configurable Topscan switch, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 17 ... 30 V DC , 18 ... 28 V AC, Signal output: Relay, 1 alternator, Connection: screw terminalsfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa
Moving presence sensor for swing doors, Configurable for a wide range of door leaf widths, Category 2, tested and certified to DIN 18650/EN 16005, Modular construction with master/slave modules, Safe function even on difficult floors, Function: Open and secure, Sensor principle: Active infrared scanner, Operating voltage: 24 V DC +/- 20 %, Signal output: Relay, 1 alternatorfa