Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessory photo OMH-VDM28-CID1

OMH-VDM28-CID1
  • Explosion-proof housing
  • Approved for Class I, Groups C, D
  • Approved for Class II, Groups E, F and G
  • Internal terminal block and 4-pin M12 plug angled

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-VDM28-CID1

Product Description
Protective enclosure
General specifications
Accessories provided
Approvals and certificates
UL approvalClass I, Division 1, Groups C, D
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionNEMA Type 4, 7, 9
ConnectionTerminals
Material
Housingdiecast aluminum
Massapprox. 5896 g
Dimensions
Height140 mm
Width157 mm
Length157 mm

Classifications

SystemClasscode
ECLASS 13.027270992
ECLASS 12.027270992
ECLASS 11.027270992
ECLASS 10.0.127270992
ECLASS 9.027270992
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: OMH-VDM28-CID1

Associated Products: OMH-VDM28-CID1

Accessory of

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
567.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-Link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, PRT measuring method, 15 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
504.00  USD

Contact Us

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Universal distance sensor, measurement to reflector, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
504.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Universal distance sensor, measurement to object, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa