Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting aid OMH-ML100-S2

OMH-ML100-S2
  • Mounting bracket
  • Simple and fast mounting
 in stock
20.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-ML100-S2

Product Description
Mounting aid for ML100 series, mounting bracket
Mechanical specifications
MaterialStainless steel
Massapprox. 50 g
MountingMounting accessories included
Suitable series
SeriesML100

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: OMH-ML100-S2

Design / Simulation: OMH-ML100-S2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP123 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-ML100-S2

Accessory of
Diffuse mode sensor with special light spots for detecting PCBs, background suppression, miniature design, 100 mm detection range, red light, light/dark on, PNP outputs, fixed cable, Diffuse mode sensor with multiple light spots, Specially designed for detecting critical objects such as PCBs, Miniature design, Detects objects in front of a close background through precise background suppression, Can be adapted to the application in question thanks to the adjustable detection rangefa
Diffuse mode sensor with special light spots for detecting PCBs, background suppression, miniature design, 100 mm detection range, red light, light on, NPN outputs, fixed cable, Diffuse mode sensor with multiple light spots, Specially designed for detecting critical objects such as PCBs, Miniature design, Detects objects in front of a close background through precise background suppression, Can be adapted to the application in question thanks to the adjustable detection rangefa
Diffuse mode sensor with special light spots for detecting PCBs, background suppression, miniature design, 100 mm detection range, red light, light/dark on, PNP outputs, fixed cable, Diffuse mode sensor with multiple light spots, Specially designed for detecting critical objects such as PCBs, Miniature design, Detects objects in front of a close background through precise background suppression, Can be adapted to the application in question thanks to the adjustable detection rangefa
Diffuse mode sensor with special light spots for detecting PCBs, background suppression, miniature design, 100 mm detection range, red light, light on, PNP output, fixed cable with M8 plug, Diffuse mode sensor with multiple light spots, Specially designed for detecting critical objects such as PCBs, Miniature design, Detects objects in front of a close background through precise background suppression, Can be adapted to the application in question thanks to the adjustable detection rangefa
Thru-beam sensor, 15 m detection range, infrared light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Full metal thread mounting, Highly visible LEDs for Power ON and switching state, Not sensitive to ambient lightfa
Thru-beam sensor, 15 m detection range, infrared light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Highly visible LEDs for Power ON and switching state, Not sensitive to ambient lightfa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Highly visible LEDs for Power ON and switching state, Not sensitive to ambient lightfa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable with M12 plug, Miniature design, Easy to use, Full metal thread mounting, Highly visible LEDs for Power ON and switching state, Not sensitive to ambient lightfa
Thru-beam sensor, 15 m detection range, infrared light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Full metal thread mounting, Highly visible LEDs for Power ON and switching state, Not sensitive to ambient lightfa
Thru-beam sensor, 20 m detection range, red light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor, 20 m detection range, red light, dark on, DC version, PNP output, emitter switch-off, fixed cable, No controls, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor, 20 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor, 20 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor, 20 m detection range, red light, dark on, DC version, NPN output, emitter switch-off, fixed cable, No controls, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, PNP output, sensitivity adjuster, emitter switch-off, fixed cable with M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable with M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor, 10 m detection range, red light, light/dark on, DC version, NPN output, sensitivity adjuster, emitter switch-off, fixed cable, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Highly visible LEDs for Power ON and switching statefa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Thru-beam sensor (pair), Miniature design, Slit aperture to shape the light in miniature sensors, Easy to use, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa