The product 'DK20-9,5/110/124' is now added to your watch list.
The product 'DK20-9,5/110/124' is already on your watch list.
Print mark contrast sensor, 9.5 mm detection range, RGB light, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
The product 'DK10-LAS/76a/110/124' is now added to your watch list.
The product 'DK10-LAS/76a/110/124' is already on your watch list.
Print mark contrast sensor, 300 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, emitter switch-off, M12 plug, Laser print mark contrast sensor for recording very small print marks, Large focus depth range from 3 mm ... 300 mm, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
The product 'DK12-11-IO/92/136' is now added to your watch list.
The product 'DK12-11-IO/92/136' is already on your watch list.
Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-Link interface for service and process data, Diffuse mode sensor for recording any print mark, Teach-in, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
The product 'DK12-11/124/136' is now added to your watch list.
The product 'DK12-11/124/136' is already on your watch list.
Print mark contrast sensor, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark ON, external Teach-In, 2 push-pull outputs, M12 plug, Diffuse mode sensor for recording any print mark, Teach-in, static and dynamic, 50 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
The product 'DK20-9,5/A/110/124' is now added to your watch list.
The product 'DK20-9,5/A/110/124' is already on your watch list.
Print mark contrast sensor, 9.5 mm detection range, RGB light with rectangular light spot, light/dark on, external Teach-in, push-pull output, M12 plug, Diffuse mode sensor for recording any print mark, Static teach-in: automatic switching threshold adaptation, Optical system exchangeable by 90°, 30 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
The product 'OBP120-R100-2EP-IO-V31-L' is now added to your watch list.
The product 'OBP120-R100-2EP-IO-V31-L' is already on your watch list.
Laser trigger marks sensor, Miniature design with versatile mounting options, For detecting black trigger marks on a white background, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
The product 'DK10-LAS-54/76/110/124' is now added to your watch list.
The product 'DK10-LAS-54/76/110/124' is already on your watch list.
Print mark contrast sensor, 10 m detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, M12 plug, Coaxial optical system - no unusable area, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processes, Sensing range up to 10 mfa
The product 'DK10-LAS/35/49' is now added to your watch list.
The product 'DK10-LAS/35/49' is already on your watch list.
Print mark contrast sensor, 800 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, NPN output, PNP output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa
The product 'DK10-LAS/35/79b' is now added to your watch list.
The product 'DK10-LAS/35/79b' is already on your watch list.
Print mark contrast sensor, 800 mm detection range, red laser light, laser class 2, light/dark on, sensitivity adjuster, push-pull output, analog output, M12 plug, Laser print mark contrast sensor for recording very small print marks, Laser class 2, eyesafe, Adjustable sensitivity, 30 µs response time, suitable for extremely rapid scanning processesfa