Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Print mark contrast sensor DK12-11-5215

DK12-11-5215
  • Diffuse mode sensor for recording any print mark
  • Teach-in, static and dynamic
  • 50 µs response time, suitable for extremely rapid scanning processes

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DK12-11-5215

Product Description
Print mark contrast sensor, 11 mm detection range, red light, light/dark on, external Teach-In, 2 push-pull outputs, M12 plug
General specifications
Sensor range11 mm ± 2 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Light spot representation0.7 mm (effective light spot diameter)
Angle deviationmax. ± 3°
Teach-instatic and dynamic Teach-In
Functional safety related parameters
MTTFd750 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)60 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator2 LEDs yellow, light up in case of detection
Teach-in indicatorTeach-In mark: LED green/yellow equiphase flashing; 2,5 Hz . Teach-In background: LED green/yellow non equiphase flashing; 2,5 Hz . Teach-In dynamic: LED green/yellow equiphase flashing; 1.0 Hz . Teach Error:LED green/yellow non equiphase flashing; 8.0 Hz .
Control elementsTeach-In rotary switch for Switching operation, Teach-In mark, Teach-In background and dynamic Teach-In
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 80 mA
Input
Function inputExt. Teach-In input (ET)
Output
Switching typelight/dark on
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency10 kHz
Response time50 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus Listed , Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionMetal connector, M12, 5-pin, 90° rotatable
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass60 g
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm

Classifications

SystemClasscode
ECLASS 13.027270906
ECLASS 12.027270906
ECLASS 11.027270906
ECLASS 10.0.127270906
ECLASS 9.027270906
ECLASS 8.027270906
ECLASS 5.127270906
ETIM 9.0EC001820
ETIM 8.0EC001820
ETIM 7.0EC001820
ETIM 6.0EC001820
ETIM 5.0EC001820
UNSPSC 12.139121528

Details: DK12-11-5215

Product Documentation: DK12-11-5215

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF398 KB

Design / Simulation: DK12-11-5215

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP200 KB
CAD Portal / CAD PortalALLLINK---

Approvals: DK12-11-5215

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-50114002-0 / UL-US-L87056-11-50114002-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1797DALLPDF227 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6929ALLPDF224 KB