Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Print mark color sensor, 11 mm detection range, RGB light, external Teach-In, timer function, 3 push-pull outputs, M12 plug |
General specifications | ||
---|---|---|
Sensor range | 11 mm ± 2 mm | |
Light source | 3 LEDs (R,G,B) | |
Light type | Visible green/red/blue, modulated light | |
Light spot representation | 1 mm x 3 mm | |
Angle deviation | max. ± 3° | |
Functional safety related parameters | ||
MTTFd | 730 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | 2 LEDs yellow, light up in case of detection | |
Teach-in indicator | Teach-In channel: LED green/yellow equiphase flashing; 2.5 Hz . Teach-In tolerance: LED green/yellow non equiphase flashing; 2.5 Hz . | |
Control elements | 2 Teach-In rotary switch for Teach-In channel and Teach-In tolerance . | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 40 mA | |
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 | |
Input | ||
Function input | Ext. Teach-In input (ET) Ext. blanking-input (AT) |
|
Output | ||
Signal output | 3 push-pull (4 in 1) outputs, short-circuit proof, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 500 Hz | |
Response time | 1 ms | |
Timer function | Impulsed time element off-delay 20 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
EAC conformity | TR CU 020/2011 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | CE, cULus | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 8-pin, M12 metal connector, 90° convertible | |
Material | ||
Housing | Frame: nickel plated, die cast zinc, Laterals: glass-fiber reinforced plastic PC |
|
Optical face | Plastic pane | |
Mass | 60 g | |
Dimensions | ||
Height | 49 mm | |
Width | 41.5 mm | |
Depth | 15 mm | |
Note | (use V19 type connection cable ) |
System | Classcode |
---|---|
ECLASS 13.0 | 27270907 |
ECLASS 12.0 | 27270907 |
ECLASS 11.0 | 27270907 |
ECLASS 10.0.1 | 27270907 |
ECLASS 9.0 | 27270907 |
ECLASS 8.0 | 27270907 |
ECLASS 5.1 | 27270907 |
ETIM 9.0 | EC001817 |
ETIM 8.0 | EC001817 |
ETIM 7.0 | EC001817 |
ETIM 6.0 | EC001817 |
ETIM 5.0 | EC001817 |
UNSPSC 12.1 | 39121528 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 395 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 200 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 74 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1797D | ALL | 227 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6929 | ALL | 224 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|