Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Print mark luminescence scanner, detection range: 330 mm, UV light, light/dark on, Teach-In, timer function, measurement output, NPN output, PNP output, cable with M12 plug |
General specifications | ||
---|---|---|
Detection range | 0 ... 330 mm | |
Light source | LED | |
Light type | modulated UV light | |
Light spot representation | 4.1 mm at 101.6 mm sensor range | |
Teach-in | Incremental or automatic | |
Indicators/operating means | ||
Operation indicator | LED green, 15 ms off delay timer LED green (x8), for contrast level indication |
|
Function indicator | LED red, lights up with receiver lit | |
Teach-in indicator | Automatic Teach-In: green contrast LEDs turn on and off once from levels 1 through 8 then level 8 LED flashes twice Incremental Teach-In: green contrast level LED position may change |
|
Control elements | Push buttons for automatic or incremental Teach-In, L.O./D.O. mode, and/or off-delay timer | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | 50 mA | |
Output | ||
Switching type | light on / dark on | |
Signal output | 1 PNP and 1 NPN short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | 150 mA | |
Measurement output | 0 - 5 V DC Rmin = 1 kΩ |
|
Switching frequency | 2.5 kHz | |
Response time | Discrete Output 200 µs Analog output 1 ms |
|
Approvals and certificates | ||
Approvals | CE, cULus | |
Ambient conditions | ||
Ambient temperature | -15 ... 60 °C (5 ... 140 °F) | |
Storage temperature | -15 ... 70 °C (5 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 152.4 mm fixed cable with 5-pin, M12 x 1 connector | |
Material | ||
Housing | Polycarbonate | |
Optical face | Acrylic | |
Mass | 91 g | |
Dimensions | ||
Height | 64.9 mm | |
Width | 22.9 mm | |
Depth | 56 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270908 |
ECLASS 12.0 | 27270908 |
ECLASS 11.0 | 27270908 |
ECLASS 10.0.1 | 27270908 |
ECLASS 9.0 | 27270908 |
ECLASS 8.0 | 27270908 |
ECLASS 5.1 | 27270908 |
ETIM 9.0 | EC001822 |
ETIM 8.0 | EC001822 |
ETIM 7.0 | EC001822 |
ETIM 6.0 | EC001822 |
ETIM 5.0 | EC001822 |
UNSPSC 12.1 | 39121528 |
Literature | Language | File Type | File Size |
---|---|---|---|
DK50-UV Luminescence Sensors - The Obvious Choice When What You're Sensing Isn't (USA-English) | USA | 2974 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Commissioning Instructions | ALL | 617 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D | ALL | STP | 119 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|