Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-H32G

REF-H32G
  • Especially for the detection of foils and transparent objects with varying of polarisation properties in conjunction with sensors to detect clear glass
  • With surface mounted polarization filter
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H32G

Product Description
Reflector, hexagonal 55 mm x 25 mm, with mounting holes and polarisation filter
General specifications
Construction typehexagonal
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions55 mm x 25 mm x 9 mm
Height55 mm
Width25 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H32G

Design / Simulation: REF-H32G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP100 KB
CAD Portal / CAD PortalALLLINK---