Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-H180AF

REF-H180AF
  • Anti-fog coating
  • Mounting holes for simple installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-H180AF

Product Description
Reflector, rectangular 181 mm x 41 mm, mounting holes
General specifications
Construction typerectangular
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
MaterialPMMA
Dimensions181 mm x 41 mm x 8.15 mm
Height181 mm
Width41 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-H180AF

Function

Fogging of the reflectors is prevented by using a surface coating. Fogging takes place when moisture condenses on the surface. Fine, microscopicly small water droplets form. This effect occurs particularly in areas with varying temperature, such as can happen with gate systems, bus and tram doors in winter and cold stores.

The surface of the anti-misting reflectors is made in such a way that in the presence of moisture the surface is wetted and the formation of droplets prevented. If the reflectors are used in very cold areas under 0 °C, such as cold stores, it is possible that fogging from contact with warm air is prevented, but the surface of the reflector covered in water can ice over and the reflector no longer works properly.

It is therefore a good idea to check whether there is a danger of icing. If this is the case, alternative, heated reflectors can be used.