Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Glass fiber optic LLE 04-1,6-0,4-WC3

LLE 04-1,6-0,4-WC3
  • Chemical-resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LLE 04-1,6-0,4-WC3

Product Description
Glass fiber optic - thru-beam with metal silicone covering
General specifications
Fiber optic length400 mm
Fiber optic diameter7.3 mm
Adapter form04
End pieceThread / cylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.8 mm
optical face: 2.5 mm2
Opening angleapprox. 68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
SheathingMetal-silicon
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPVC
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesMLV41-LL

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: LLE 04-1,6-0,4-WC3