Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Fiberoptics |
General specifications | ||
---|---|---|
Sensor range | 1280 mm with fiber optic amplifier MPG infrared 660 mm with fiber optic amplifier MHP-F infrared 330 mm with fiber optic amplifier MPG visible red 260 mm with fiber optic amplifier MHP-F visible red |
|
Fiber optic length | 3 ft (.914 m) | |
Bending radius | ≤ 25 mm | |
Fiber bundle diameter | 3.2 mm | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -40 ... 307 °C (-40 ... 584.6 °F) |
|
Mechanical specifications | ||
Material | ||
Optical face | glass | |
Sheathing | Armour Grip | |
Core | Glass fiber | |
Fiber optic amplifiers | ||
Device series | MPG and MHP-F |
System | Classcode |
---|---|
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |