Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plastic fiber optic KHR-C02-1,0-2,0-K96

KHR-C02-1,0-2,0-K96
  • High flexible
  • Thread M3

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KHR-C02-1,0-2,0-K96

Product Description
Plastic fiber optic - diffuse
General specifications
Sensor rangeSU18: 12 mm
SU18/35: 40 mm
SU19: 12 mm
Fiber optic length2000 mm , adjustable
Fiber optic diameter1 mm
Adapter form00
End piecethread
Bending radiusmin. 1 mm
Fiber configurationsee dimensions
Opening angle67 °
Accessories providedCutter for plastic fiber optics
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Optical faceplastic
SheathingPVC
Coreplastic
End pieceStainless steel 1.4305 / AISI 303
Fiber optic amplifiers
Device seriesSU18 ; SU18/35 ; SU19

Classifications

SystemClasscode
ECLASS 13.027273606
ECLASS 12.027273606
ECLASS 11.027273606
ECLASS 10.0.127273606
ECLASS 9.027273606
ECLASS 8.027279208
ECLASS 5.127279208
ETIM 9.0EC001476
ETIM 8.0EC001476
ETIM 7.0EC002651
ETIM 6.0EC001476
ETIM 5.0EC002651
UNSPSC 12.139121528

Details: KHR-C02-1,0-2,0-K96

Product Documentation: KHR-C02-1,0-2,0-K96

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting notice plastic fibre opticsENGPDF44 KB

Design / Simulation: KHR-C02-1,0-2,0-K96

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1664 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: KHR-C02-1,0-2,0-K96

Accessories
Metal protection for plastic fiber optics M3 x 0.5 mfa
Metal protection for plastic fiber optics M3 x 1.0 mfa