Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories Safety OMH-SLCT-200

OMH-SLCT-200
  • Rotation of the SLCT-M-01 inclined mirror around the physically preferred rotational axis
  • Vertical adjustment decoupled from rotation
  • Mounting on ground anchors
  • Lead-away of lines in floor via hole for NW29 coupling nut and corrugated hose
  • Base plate to compensate for uneven ground, particularly for brittle surfaces
  • Only approx. 20 mm in height from bottom edge of base plate to top edge of ground plate

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OMH-SLCT-200

Product Description
Floor mount
General specifications
Setting angle± 5 °
Tilting angle± 2.5 °
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Relative humidity80 % , noncondensing
Mechanical specifications
Material
HousingStainless steel
Mounting screwSteel bronzed
Massapprox. 2.3 kg
NoteHole for NW29 corrugated hose ∅33 mm
General information
Scope of deliveryBase plate, intermediate plate, ground plate, drilling plan
Mounting accessories
M8 ground anchor not included with delivery
Suitable series
Safety SeriesSLCT / SLCS

Classifications

SystemClasscode
ECLASS 13.027272792
ECLASS 12.027272792
ECLASS 11.027272792
ECLASS 10.0.127272792
ECLASS 9.027272792
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: OMH-SLCT-200

Product Documentation: OMH-SLCT-200

Language Selection:
Product informationLanguageFile TypeFile Size
Technical information / Technische InformationALLPDF295 KB
Brief Instructions
Instruction leaflet / BeipackzettelALLPDF295 KB
Manuals
Manual inclined mirror / mounting columnENGPDF1730 KB

Design / Simulation: OMH-SLCT-200

Language Selection:
CADLanguageFile TypeFile Size
3-D model, ground plate / 3-D-Modell, BodenplatteALLSTP40 KB
3-D model, intermediate plate / 3-D-Modell, ZwischenplatteALLSTP82 KB
3-D- model, base plate / 3-D-Modell, GrundplatteALLSTP207 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: OMH-SLCT-200

Accessory of
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Rotation-invariant deflection of a light beam by 90° in the plane of incidence, making it highly vibration-resistant, Translation-free deflection with no lateral beam shift with OMH-SLCT-200 floor mount, Silver-coated mirror glass, Mirror glass with low light absorption, Up to ∅ 48 mm pencil of rays in the plane of incidence, Safety Series: SLCT / SLCSfa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-monitoring (type 4 according to IEC/EN 61496-1), SIL3 (IEC 61508), Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL efa
Resolution 14 mm (finger protection), Protection field height up to 1200 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 1200 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 30 mm (hand protection), Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 60 mm , Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL c, Signal output: PNP semiconductor , monitored for short and cross circuitsfa
Resolution 90 mm, Protection field height up to 2400 mm, Self-testing (type 2 as per IEC/EN 61496-1), SIL1 acc. to IEC 61508, Sensing range up to 20 m, Degree of protection IP67, Temperature range -35 ... 60°C (-31 ... 140 °F), Slim design, mounting on three sides, Protection field height: see Table 1, max. 2400 mm, Operating mode: Startup/restart disable, deactivateable, Safety Integrity Level (SIL): SIL 1, Performance level (PL): PL cfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.