Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Accessories Safety SB4 Cape

SB4 Cape
  • Cover for unused plug-in stations of the Safebox

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SB4 Cape

Product Description
cover sheet
Mechanical specifications
MaterialPolyamide (PA)
Dimensions99 mm x 38.5 mm x 22.6 mm
Suitable series
Safety SeriesSB

Classifications

SystemClasscode
ECLASS 13.027272792
ECLASS 12.027272792
ECLASS 11.027272792
ECLASS 10.0.127272792
ECLASS 9.027272792
ECLASS 8.027270990
ECLASS 5.127279290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.139121528

Details: SB4 Cape

Product Documentation: SB4 Cape

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF4542 KB

Approvals: SB4 Cape

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB

Associated Products: SB4 Cape

Accessory of
OSSD-R/Supply-module, Safety outputs OSSD, external status displays OSSD, Start/Restart disable , Operating mode can be selected by means of DIP switches, Relay monitor, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Micro-Controller controls, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Sensor module, 4 sensor channels, Single module for safety thru-beam sensors SLA12 and SLA29 and for 2 channel safety devices (emergency off), Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
OSSD-R/E-stop-module, Safety outputs OSSD, external status displays OSSD, 2 sensor channels, Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stop function Cat.0 or Cat.1 and central stop function Cat.0, Time function, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa
Sensor module, 4 sensor channels, Micro-Controller controls, Operating mode can be selected by means of DIP switches, Individual module for SLA5(S), SLA20, SLA25, SLA28 and SLA40 security through-beam sensors; for SLP safety light grids, for SLC safety light curtains; for switching pads and emergency stop buttons of categories 2 or 4, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4fa
OSSD-R/E-stop-module, Safety outputs OSSD, external status displays OSSD, 2 sensor channels, Operating mode can be selected by means of DIP switches, Start/Restart disable , Relay monitor, Stop function Cat.0 or Cat.1 and central stop function Cat.0, Time function, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housingfa
Muting module, 4 sensor channels, Double muting, Emergency muting for the correction of the material jam, Operating mode can be selected by means of DIP switches, Screw terminals or spring terminals, Safety Integrity Level (SIL): SIL 3, Performance level (PL): PL e, Category: Cat. 4, Operating voltage: 24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housing, Connection: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2fa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.