Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety control unit module SB4 Module 4X

SB4 Module 4X
  • Sensor module
  • 4 sensor channels
  • Operating mode can be selected by means of DIP switches
  • Individual module for SLA5(S), SLA20, SLA25, SLA28 and SLA40 security through-beam sensors; for SLP safety light grids, for SLC safety light curtains; for switching pads and emergency stop buttons of categories 2 or 4
  • Screw terminals or spring terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SB4 Module 4X

Product Description
Safety control unit module
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
Type4
Indicators/operating means
Function indicatorLED yellow (4x): indicator lamp channel 1 ... 4
Stability alarm indicatorLED yellow flashing: Indicator lamp channel 1 ... 4
Control elementsDIP switch
Electrical specifications
Operating voltage24 V DC ± 20 % , via SB4 Housing
Input
Actuating voltageapprox. 10 V
Activation currentapprox. 4 ... 20 mA
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
Approvals and certificates
CE conformityCE
UL approvalcULus
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals , lead cross section 0.2 ... 2 mm2
Option /165: Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2
Material
HousingPolyamide (PA)
Massapprox. 150 g
Dimensions
Height99 mm
Width22.6 mm
Depth100.5 mm
General information
Ordering informationwithout Option /165 -> with screw terminals
with Option /165 -> spring clamp terminals

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4 Module 4X

Product Documentation: SB4 Module 4X

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF613 KB
Safety and Security Documentation
ManualENGPDF4542 KB

Approvals: SB4 Module 4X

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2139CALLPDF488 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7142ALLPDF441 KB

Software: SB4 Module 4X

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.