Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety control unit module SB4 Module 4M/165

SB4 Module 4M/165
  • Muting module
  • 4 sensor channels
  • Double muting
  • Emergency muting for the correction of the material jam
  • Operating mode can be selected by means of DIP switches
  • Screw terminals or spring terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SB4 Module 4M/165

Product Description
Safety control unit module
General specifications
Operating modemuting operating modes
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
Type4
Indicators/operating means
Function indicatorLED yellow (4x): indicator lamp muting sensor 1 ... 4
LED white (2x): status muting lamp
Control elementsDIP switch
Electrical specifications
Operating voltage24 V DC ± 20 % ,
24 V DC ± 20 % , via SB4 Housing
Input
Activation currentapprox. 10 mA
Activation timeOverride-Input 0.4 ... 1.2 s
Output
Switching voltage24 V
Switching current7.5 mA ... 500 mA
Conformity
Functional safetyISO 13849-1 ; EN 61508 part1-4
Product standardEN 61496-1
Approvals and certificates
CE conformityCE
UL approvalcULus
TÜV approvalTÜV
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionCage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2
Material
HousingPolyamide (PA)
Massapprox. 150 g
Dimensions
Height99 mm
Width22.6 mm
Depth100.5 mm

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027243101
ECLASS 5.127272790
ETIM 9.0EC002538
ETIM 8.0EC002538
ETIM 7.0EC002538
ETIM 6.0EC002538
ETIM 5.0EC002538
UNSPSC 12.146171620

Details: SB4 Module 4M/165

Product Documentation: SB4 Module 4M/165

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF449 KB
Safety and Security Documentation
Instruction manualENGPDF4542 KB

Approvals: SB4 Module 4M/165

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1246e.pdfZ10 12 20068 0075ALLPDF366 KB
USA ULUL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1ALLPDF561 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2139CALLPDF488 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7142ALLPDF441 KB

Software: SB4 Module 4M/165

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB

Associated Products: SB4 Module 4M/165

Accessories
cover sheet, Cover for unused plug-in stations of the Safeboxfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.