Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Popis produktu |
---|
Stripping pliers for AS-Interface flat cable |
Mechanical specifications | ||
---|---|---|
Material | Body: glass fiber reinforced PA (Polyamide) | |
Mass | approx. 120 g | |
Dimensions | Tool length: approx. 160 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 21043706 |
ECLASS 12.0 | 21043706 |
ECLASS 11.0 | 21043706 |
ECLASS 10.0.1 | 21043706 |
ECLASS 9.0 | 21043706 |
ECLASS 8.0 | 21043706 |
ECLASS 5.1 | 21049090 |
ETIM 9.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 6.0 | EC000163 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 27111510 |