Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Stáhněte si kompletní katalogový list ve formátu PDF:
Popis produktu |
---|
VESA 100 mounting bracket for IUA-F8* antennas |
Mechanical specifications | ||
---|---|---|
Mech. capacity | Max. load capacity: 20 kg Front wind load: 47 kg Side wind load: 6 kg |
|
Material | stainless steel aluminum, coated |
|
Installation | Pipe mounting kit for tubes ∅ 25 ... 76 mm | |
Mass | 860 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Brief Instructions | Jazyk | Typ souboru | Velikost souboru |
---|---|---|---|
Installation Instructions / Installationsanleitung | ALL | 1239 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|