Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
General specifications | ||
---|---|---|
Design / Mounting | Handheld/mobile | |
Supply | ||
Rated voltage | 20 ... 30 V | |
Rated current | 70 ... 30 mA | |
Power dissipation | 0.7 W | |
Fieldbus connection | ||
Number of segments | 1 | |
Fieldbus type | FOUNDATION Fieldbus/PROFIBUS PA | |
Rated voltage | 9 ... 32 V | |
Indicators/operating means | ||
LED PWR | green: Power on | |
LED COM ERR | yellow: bus activity; red 2 Hz flashing: alarm; red: hardware error | |
Interface | ||
Interface type | USB: Square type B socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g , 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Mechanical specifications | ||
Connection type | fieldbus: removable screw terminals with retaining screws external power: removable screw terminals with retaining screws USB: Square type B socket |
|
Core cross section | 2.5 mm2 | |
Housing material | Aluminum | |
Degree of protection | IP20 | |
Mass | device 100 g , Carrying case, incl. accessories 1000 g | |
Dimensions | ||
Height | 114 mm | |
Width | 35 mm | |
Depth | 85 mm | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 05 ATEX 2923 X | |
Marking | II 3G Ex nA [nL] IIC T4 | |
Directive conformity | ||
Directive 94/9/EC | IEC 60079-15:2003 | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27242692 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Literature | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
Manuals | Idioma | Tipo de archivo | Tamaño |
---|---|---|---|
Manual | ENG | 1865 KB |
Servicio de información RSS para actualizaciones de PANOS
Manténgase informado cuando se publique una nueva actualización de software de PANOS, el sistema operativo para conmutadores Ethernet-APL: Con nuestro canal RSS recibirá una notificación por correo electrónico en su bandeja de entrada inmediatamente después de que se haya publicado una nueva versión.