Hardware |
Processor | Octa-Core, 2x 2 GHz + 6x 1,7 GHz Qualcom SDM670 |
Working memory | RAM 4 GByte |
Camera | |
| Front camera | 8 MP |
| Main camera | 13 MP Autofocus |
| Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps |
Optional data memory | Micro SD flash card up to 512 GByte |
Internal data memory | 64 GByte |
Sensors | Accelerometer, barometer, fingerprint sensor, position sensor, compass, hall sensor, ambient light sensor, proximity sensor |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 25.54 cm (10 ") |
| Aspect ratio | 16:10 |
| Resolution | 1920 x 1200 (WUXGA) |
| Brightness | 480 cd/m2 (nit) |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion battery 28.12 WH 3.8 V 7400 mAh |
Operating duration | up to 15 h |
Communication |
WLAN | 802.11 a/b/g/n/ac (2,4 GHz + 5 GHz), VHT80 |
Bluetooth | Bluetooth® 5.0 (LE bis zu 2 MBit/s) |
GPS sensor | GPS, Glonass, Beidou, Galileo |
USB | USB 3.1 Gen. 1 |
Connections | Wi-Fi Direct, NFC, ANT+ |
SIM card | 1 x Nano SIM (4FF) |
Software |
Operating system | Android™ 11 |
Languages | Deutsch , English (default) |
Safety | Samsung KNOX 3.2 |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 930 g |
Dimensions | H x W x D 170.2 mm x 243.5 mm x 9.9 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 20 ATEX 1 131 X |
| ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T80°C Dc |
International approvals |
SGS approval | SGSNA/20/SUW/00063X |
| Approved for | Class I, Division 2, Groups A - D T5 Class I, Zone 2, Group IIC T5 |
IECEx approval | |
| IECEx certificate | IECEx EPS 20.0050X |
| IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T80°C Dc |
Approved for | Europe , Turkey |
Further approvals | MIL-STD-810H |
General information |
Scope of delivery | Tab-Ex Pro incl. battery Ex-protective cover S Pen Charger Documentation
|