Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
PAD-EX01P12DZ2EURC516256LTE000
Descripción del producto |
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Europe |
Hardware |
Processor | Intel® Core i5-1235U, 12. Gen. |
RAM | 16 GByte DDR5 |
Camera | |
| Front camera | 2 MP |
| Main camera | 8 MP Autofocus |
Scanner | 1-D/2-D barcode scanner Honeywell N670X Series scan engine |
Internal data memory | 256 GByte NVMe PCIe SSD |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 29.5 cm (11.6 ") |
| Aspect ratio | 16:9 |
| Resolution | 1920x1080 (Full HD) |
| Brightness | 1000 cd/m2 (nit) |
| Colors | 16 Mio. |
Key | On/off Volume up / down Windows Touch button Barcode / Camera Touch Button Programmable Touch Button |
Electrical specifications |
Battery type | Li-Ion battery 43.29 WH 11.1 V 3900 mAh |
Interface |
I/O ports | 1x Thunderbolt® 4 1x USB 3.2 Gen 2 (Type A) 1x Micro-HDMI 1x Audio in/out (combo jack) 1x microSD card (microSDXC) 1x Docking connector (35-pin Pogo) 1x DC-In jack |
Communication |
WLAN | Intel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax) |
Bluetooth | Bluetooth® 5.3 |
GPS sensor | GPS, Glonass, Beidou, Galileo |
SIM card | 1x Nano SIM |
Software |
Operating system | Windows® 11 Pro (64 Bit) |
Languages | Deutsch , English (default) |
Ambient conditions |
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) |
Storage temperature | -10 ... 55 °C (14 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 |
Mass | 1200 g |
Dimensions | |
| W x H x D | 298 mm x 192 mm x 20 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 16 ATEX 1 163 X |
| ATEX marking | II 3G Ex ic op is IIC T4 Gc IP64 II 3D Ex ic op is IIIB T135°C Dc IP64 |
International approvals |
IECEx approval | |
| IECEx certificate | IECEx EPS 16.0072X |
| IECEx marking | Ex ic op is IIC T4 Gc IP64 Ex ic op is IIIB T135°C Dc IP64 |
Approved for | Europe |
General information |
Scope of delivery | Pad-Ex® Power supply Power cable Dock Connector with Pass-Through Hand strap Documentation Stylus pen with tether |
Classifications
System | Classcode |
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Details:
PAD-EX01P12DZ2EURC516256LTE000
Product Documentation:
PAD-EX01P12DZ2EURC516256LTE000
Approvals:
PAD-EX01P12DZ2EURC516256LTE000
Productos asociados:
PAD-EX01P12DZ2EURC516256LTE000
Accessories |
|
|
|
AC power cable (UK) for Pad-Ex 01pa |
|
|
|
|
AC power cable (IT) for Pad-Ex 01pa |
|
|
|
|
Vehicle dock for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Office docking station for Pad-Ex 01 DZ2 D2pa |
|
|
|
|
USB-C Multiport Adapterpa |
|
|
|
|
USB-C to Ethernet Adapterpa |
|
|
|
|
Car charger for Pad-Ex 01 DZ2 D2pa |
|
|
|
|
Power Supply (AC Adapter with AC Power Cord EU) for Pad-Ex 01 D2, DZ2pa |
|
|
|
|
Charger for BP P01 HC and BP P01 SCpa |
|
|
|
|
Hand strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Shoulder strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
X-strap for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
Carrying strap (padded) for leather bagspa |
|
|
|
|
Leather case for Pad-Ex 01 DZ2, D2pa |
|
|
|
|
AC power cable (US) for Pad-Ex 01pa |
|
|
|
|
AC power cable (JP) for Pad-Ex 01pa |
|