Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Extension cable UDB-Cable-2M

UDB-Cable-2M
  • Extension cable for UDB... and UDC...

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  UDB-Cable-2M

Mechanical specifications
ConnectionM8 x 1 Male connector , M8 x 1 Female connector , 3-pin
Material
CablePUR
Cable
Colorblack
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: UDB-Cable-2M

Kapcsolódó termékek: UDB-Cable-2M

Accessory of
Ultrasonic system for splice detection, Short version, Insensitive to printing, colors, and shining surfaces, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: Ultrasonic splice control, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 2 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably sheet metal, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, No teach-in required, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Very short response time, Function indicators visible from all directions, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, Short version, No teach-in required, Sensing range: 40 ... 100 mm optimal distance 75 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 Vfa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Short version, No teach-in required, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, No teach-in required, Insensitive to printing, colors, and shining surfaces, Sensing range: 50 ... 150 mm , optimal distance: 80 mm, Thread mold: M30, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs PNP, NC, UL approval: cULus Listed, General Purpose, Class 2 Power Sourcefa
Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers, Analog current and voltage output, Short version, Sensing range: 20 ... 60 mm , optimal distance: 45 mm, Thread mold: M18, Construction type: Cylindrical, thread, Series: -UDB, Operating voltage: 18 ... 30 V DC , ripple 10 %SS, Output type: 3 switch outputs NPN, NO, UL approval: cULus Listed, General Purpose, Class 2 Power Source, Connection type: fixed cable with plugfa

A Pepperl+Fuchs különféle letölthető dokumentumokat biztosít Önnek az ultrahangos érzékelőkkel kapcsolatban.