Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Spring plate ACC-TOR-ENI58IL-LA

ACC-TOR-ENI58IL-LA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

A teljes adatlap letöltése PDF formátumban:


Adatlap kivonata: Műszaki adatok  ACC-TOR-ENI58IL-LA

Termék leírása
Spring plate single extra long for ENI58IL for larger distance to mounting point
General information
Scope of delivery1 Spring plate single, extra long
4 screws M3 x 6
4 washers
1 Hexagon socket wrench

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-TOR-ENI58IL-LA

Kapcsolódó termékek: ACC-TOR-ENI58IL-LA

Accessory of
Housing ∅ 58 mm, Hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa
Housing ∅ 58 mm, Recessed hollow shaft, Up to 5000 ppr, Universal output driver, BlueBeam technology for ultimate precision, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull or RS422 (universal output driver, output level depending on input voltage)fa