ファクトリーオートメーション(FA)
プロセスオートメーション(PA)

Room for More with LB Remote I/O High Density Modules

The high-density LB Remote I/O modules for Zone 2 offer the smallest IS process automation interfaces, with 80 analog channels. They require only half of the space that was previously necessary. This is possible due to energy management electronics that reduce the power dissipation inside the modules.

New diagnostic LEDs per channel simplify commissioning. With a single glance, you can run on-site diagnostics with improved line fault detection. The LED shows immediately which channel is affected.

The modules take your system into the future while maintaining compatibility with your existing installation because they easily fit into existing backplanes.

The high density LB modules for Zone 2 reduce power dissipation, ensure excellent reliability, and a long product life at high packing densities, easier maintenance, and a lower price per channel.