ファクトリーオートメーション(FA)
プロセスオートメーション(PA)

フィールド機器用ねじ組込型ハウジング

Choose your product

製品


1-channel, Field mount module, ½ NPT thread, Stainless steel housing, Max. surge current (8/20 µs) 20 kA, 500 V isolation from earth, Suitable for hazardous area, Up to SIL 3 acc. to IEC/EN 61508pa

1-channel, Field mount module, M20 x 1.5 thread, Stainless steel housing, Max. surge current (8/20 µs) 20 kA, 500 V isolation from earth, Suitable for hazardous area, Up to SIL 3 acc. to IEC/EN 61508pa

1-channel, Field mount module, PG13.5 thread, Stainless steel housing, Max. surge current (8/20 µs) 20 kA, 500 V isolation from earth, Suitable for hazardous area, Up to SIL 3 acc. to IEC/EN 61508pa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.