After presenting a multi-sensor system at HANNOVER MESSE, Pepperl+Fuchs will now introduce an advanced version of the system with 2-D LiDAR sensors at this year’s SPS IPC Drives. Experience the future of Industry 4.0 and how vast amounts of data can be processed and combined to make your doppelganger in color. By downloading the scanned data, it is even possible to see your life-size digital twin via an AR App.
Curious? Visit us from November 27 to 29 at booth 330 in hall 7A to find out more about what we have in store! Our experts look forward to welcoming you.
The flexible R10x and R20x series combines several photoelectric families of sensors in one enclosure, providing short- or longer-range sensing to fit each application. Communication via IO-Link ensures complete use of sensor intelligence, enabling a fully connected plant ...
Safety absolute positioning system (PXV) and safety absolute positioning system (PGV) with multi-redundant technology use a single sensor to enable safe absolute positioning according to SIL 3/PL e. Thanks to their quick and convenient assembly, the 2-D camera can be quickly and easily parameterized with PROFINET-GDSDML data via the safety PLC ...
As the first worldwide standardized technology, IO-Link establishes a seamless, bidirectional communication between the control system and the lowest sensor/actor level – whether it is about a smart sensor with IO-Link or a standard sensor. Pepperl+Fuchs offers you an end-to-end IO-Link system solution, which includes different types of IO-Link sensors as well as the matching infrastructure ...
The newly developed GR enclosure series is available for all products and solutions in our portfolio. Thanks to the flexible placement of the DIN mounting rail, one person can install a large number of components in any enclosure ...
The Bebco EPS® 7500 Series provides purged pressurization, monitors enclosure conditions, makes automatic pressure adjustments, and triggers an output alarm for reliable protection. With its space-saving, flexible design and easy configuration and maintenance, the Bebco EPS 7500 can be used in Class I and II, Div. 2 and Zone 2/22 applications ...
Pepperl+Fuchs developed the BTC12 so technology could be used in process industries and harsh environments. With its extended temperature range of -20 to +60 °C, the BTC can be installed in extreme temperatures, stowed in cabinets, drawers, containers, and more ...
Ciekawe historie udanych zastosowań naszych produktów, raporty, wywiady, historie z poszczególnych krajów czekają na Ciebie w naszym nowy internetowym magazynie „amplify — Pepperl+Fuchs Magazine”. Zobacz, co jest w środku …
SPS IPC Drives
27 – 29 November, 2018
Nuremberg, Germany
Hall 7A, booth 330