Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Faça o download das folhas de dados em PDF:
General specifications | ||
---|---|---|
Switching function | complementary | |
Output type | PNP | |
Rated operating distance | 25 mm | |
Installation | flush mountable | |
Output polarity | DC | |
Assured operating distance | 0 ... 20 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.5 | |
Reduction factor r304 | 0.6 ... 1 | |
Output type | 4-wire | |
Mounting angle | Al | |
Amplifier housing | Stainless steel | |
Nominal ratings | ||
Operating voltage | 10 ... 30 V | |
Switching frequency | 0 ... 20 Hz | |
Hysteresis | 0.3 ... 5 typ. 2 % | |
Reverse polarity protection | reverse polarity protected | |
Short-circuit protection | pulsing | |
Voltage drop | ≤ 3 V | |
Operating current | 0 ... 200 mA | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 20 ms | |
Switching state indicator | Multihole-LED, yellow | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | 0 ... 250 °C (32 ... 482 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Cable version | PFA cable, with armour of stainless steel | |
Core cross section | 3 x 0.34 , screened | |
Housing material | PTFE / Al / 1.4305 / AISI 303 | |
Sensing face | PTFE | |
Degree of protection | amplifier IP67 sensor IP40 |
|
Dimensions | ||
Height | 40 mm | |
Width | 44 mm | |
Length | 56 mm | |
Note | - amplifier 0 °C ... 70 °C - r1.4305 dep. on thickness of measurement plate d: r1.4305 = 1 for d < 1mm Additional accessory: Protective cover SH-F35 is available for use in areas where there is moisture and as a means of mechanical protection. |
|
Data for application in connection with hazardous areas | ||
UL approval, general purpose | [*PD-Z02610A*] Power from Class 2 Power Source |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |