Línea de servicio de Sensores Industriales
Atención al cliente para protección contra explosiones
No disponible para compra
No disponible para compra

Corded handheld reader IDMx60-D-*

IDMx60-D-*
  • Approved for Zone 1 and 21 (ATEX and IECEx)
  • All 1-D standard barcode families supported
  • 2-D model supports Data Matrix, QR, and other two-dimensional codes
  • Fall tested from 2 m to ensure reliability

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Descargue la hoja de datos completa en PDF:


Extracto de la hoja de datos: Información técnica del  IDMx60-D-*

Descripción del producto
Corded 1-D and 2-D Handheld Reader for Zone 1/21
General specifications
Typescan frequency: 500 Hz (1-D models), 60 Hz (2-D model)
Light typeLED, visible red light (630 nm)
ambient light immunity 100 000 lx
Readable codesbarcode types: Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post
stacked code types (depending on model selected): PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F
2-D code types (depending on model selected): Data Matrix, QR, MicroQR, Aztec, Maxicode
Read distance20 ... 850 mm (1-D models)
30 ... 160 mm (2-D model)
Resolutionca. ≥ 0.76 mm (1-D models)
ca. ≥ 0.13 mm (2-D model)
Indicators/operating means
Indicators2 x LED (operating state)
beeper/buzzer (can be switched off)
Interface
Interface typeRS-232, RS-422, and USB (1-D models)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Low voltageEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F) (1-D models)
-40 ... 70 °C (-40 ... 158 °F) (2-D model)
Relative humidity95 % non-condensing
Impact resistance50 fall tests from 2 m height onto concrete
Mechanical specifications
Degree of protectionIP65
Massapprox. 200 g without cable
Dimensions104 mm x 185 mm x 76 mm
Data for application in connection with hazardous areas
EU-type examination certificateIBExU 18ATEX1049
IECEx IBE 18.0008
Marking1-D models: Ex-Hexagon II 2G Ex ib IIC T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db
2-D model:
Ex-Hexagon II 2G Ex ib IIB T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 + A11:2013 , EN 60079-11:2012
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDMx60-D-*

Product Documentation: IDMx60-D-*

Seleccionar idioma:
Safety and Security DocumentationIdiomaTipo de archivoTamaño
Manual de instruccionesSPAPDF197 KB
Manuals
ManualENGPDF1587 KB
Manufacturer's manualENGPDF4306 KB
Manufacturer's quick start guideENGPDF1240 KB

Approvals: IDMx60-D-*

Seleccionar idioma:
CertificatesNúmero de CertificadoIdiomaTipo de archivoTamaño
ATEX CertificateIBExU18ATEX1049ALLPDF1366 KB
IECEx Certificate of ConformityIECEx IBE 18.0008ALLLINK---

Productos asociados: IDMx60-D-*

Accessory of
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
Accessories
Connection cable for IDM-Zx-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Zx-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1/21 and Zone 2/22 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1 + 21 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Connection cable for IDM-Z1-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Z1-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1 + 21 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Connection cable for IDM-Zx-x6x-D-* corded Handheld Readers, Connection cable for corded IDM-Zx-x6x-D-* 1-D and 2-D handheld Barcode Readers for easy connectivity of Pepperl+Fuchs VisuNet devices, Approved for Zone 1/21 and Zone 2/22 (ATEX + IECEx), Compatible to DATL-IDM-DB-S-XX00-N0 (M12 female connector), M12 male connector to RJ50 connector with additional sealing ringpa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa