Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
EXTA3-*-K6-*
Descripción del producto |
Zone 2 / Division 2 keyboard with joystick mouse |
General specifications |
Type | Keyboard with joystick |
Suitable components | SK-PC-D2-UU1-10-HS |
Supply |
Rated voltage | Ex i, via data line |
Indicators/operating means |
Keyboard | 105 entry keys Keyboard layout: US international (further keyboard layouts on demand) |
Joystick | |
| Driver | Microsoft Mouse ® , USB |
Interface |
Interface type | USB |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 |
Explosion protection | |
| Directive 2014/34/EU | EN 60079-0:2012 + A11:2013, EN 60079-11:2012 |
Conformity |
Degree of protection | IP66 (front plate) Type 4X |
Ambient conditions |
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Relative humidity | max. 85 % , non-condensing (48 h endurance test) |
Mechanical specifications |
Material | anodized aluminum , Polyester foil |
Mass | 1.2 kg |
Dimensions | Desktop mount: 559.3 mm x 254.6 mm x 44.5 mm (22.02" x 10.02" x 1.75") Panel mount: 491.4 mm x 186.8 mm x 45 mm (19.35" x 7.35" x 1.77") |
Cut out dimensions | 483 mm x 178.2 mm |
Cable length | 1.8 m |
Note | The nonincendive barrier, SK-PC-D2-UU1-10-HS, is required when using this product. |
Data for application in connection with hazardous areas |
Certificate | PF II CERT 1918X |
| Marking | II 3GEx ic IIC T4 Gc
II 3D EX ic IIB T135°C Dc |
Input | |
| Voltage | 5.4 V DC |
| Current | 240 mA |
| Internal capacitance | 24 µF |
| Internal inductance | negligible |
International approvals |
UL approval | cULus (E190294) |
| Approved for | Class I, Division 2, Groups A, B, C, D, T4 |
Classifications
System | Classcode |
ECLASS 13.0 | 19200301 |
ECLASS 12.0 | 19200301 |
ECLASS 11.0 | 19200301 |
ECLASS 10.0.1 | 19200301 |
ECLASS 9.0 | 19200301 |
ECLASS 8.0 | 19200301 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001692 |
ETIM 8.0 | EC001692 |
ETIM 7.0 | EC001692 |
ETIM 6.0 | EC001692 |
ETIM 5.0 | EC001692 |
UNSPSC 12.1 | 43211706 |
Details:
EXTA3-*-K6-*
Product Documentation:
EXTA3-*-K6-*
Productos asociados:
EXTA3-*-K6-*
Accessories |
|
|
|
Div. 2 / Zone 2 Ex-rated barrier for use with Class I and II, Div. 2 and Zone 2 keyboardpa |
|