VisuNet EX1 PC are designed for operation in Zones 1 and 21 and certified according to ATEX and IECEx. NEPSI and GOST R certifications are pending. The Panel PC features a Core 2 Duo 1,06 GHz processor and 2 GB RAM. For central storage a Solid State Disc (SSD) 16 GB is available. Ethernet communication is achieved by interfaces such as RS232 and USB. There is an integrated connection for the barcode reader PowerScan.
The polyester foil industrial keyboard, enclosure rating IP66, features 105 keys and is available in several languages.
TFT industrial displays are available in two versions:
As mouse types are available:
VisuNet EX1 PC Panel PC can be installed as shown below. All variants except for the wall bracket allow rotation or fixed mounting as well as tilt and swivel of the screen:
The VisuNet EX1 PC can be modified to the specific needs of an application. A stainless steel enclosure for operating elements can be added to the side of the Panel PC housing. This enclosure can be configured with switches, warning lights, emergency shutdown switches, up to six intrinsically safe or up to four flameproof industrial keyboards. Power supplies and data switches are also available.