Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Descargue la hoja de datos completa en PDF:
Extracto de la hoja de datos: Información técnica del
WA.FL.M12.F.K100
Mechanical specifications |
Material | aramid fibers bonded with NBR |
| Finish | inherent color green |
Dimensions | |
| Outer diameter (DO) | 15.5 mm |
| Inside diameter (DI) | 12.1 mm |
| Total length (L) | 1.5 mm |
General information |
Delivery quantity | 100 |
Scope of delivery | washer gasket |
Classifications
System | Classcode |
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC003608 |
ETIM 8.0 | EC003608 |
ETIM 7.0 | EC003608 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Details:
WA.FL.M12.F.K100
Productos asociados:
WA.FL.M12.F.K100
Matching System Components |
|
|
|
For cables without armor, Brass nickel-plated, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M12, Cable gland: brass, nickel-plated, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa |
|
|
|
|
For cables without armor, Stainless Steel, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M12, Cable gland: stainless steel, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa |
|