Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
A teljes adatlap letöltése PDF formátumban:
Termék leírása |
---|
Straight actuator for AS-Interface safety switches |
Mechanical specifications | ||
---|---|---|
Material | stainless steel | |
Mounting screw | stainless steel | |
Tension force | max. 2500 N | |
door radius | min. 300 mm | |
caster | 5 mm | |
General information | ||
Scope of delivery | 1 straight actuator, with rubber grommet; 2 safety screws, stainless steel M4 x 14 |
System | Classcode |
---|---|
ECLASS 13.0 | 27242692 |
ECLASS 12.0 | 27242692 |
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27279212 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121535 |
The enabling switch, VAA-3E-HH30-J-S-V1, is a 3-stage actuation switch with 2 inputs. NO contacts E1 and E2 are monitored via the inputs. Evaluation takes place via a safety monitor.
Connection is via an M12 plug. The enabling switch is powered via the AS-Interface. The 3-stage slow-action contact element activates the enabling function only in the second stage. The second stage is the center position and has a pressure point. The enabling function is cancelled by releasing the button as well as by pressing it down. Pressing the button down is also referred to as the panic function. When the depressed button is returned to its initial position, the enabling function is no longer activated. The enabling button has NC contacts for the panic function.
Brief Instructions | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 45 KB |
CAD | Nyelv | Fájltípus | Fájlméret |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 317 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|