Ipari érzékeléstechika
+36 88 545 902
+36 88 560 472
Leválasztók, jelátalakítók
+36 88 545 902
+36 88 560 472

Lézeres profilérzékelő tartozékok

Termék kiválasztás

Product

Interface module with PROFINET interface for SmartRunner, Up to 4 sensors can be connected, DIN rail mounting, Ethernet interface with PROFINET, Integrated switchfa

Interface module with EtherCAT interface for SmartRunner, Up to 4 read heads can be connected, DIN rail mounting, EtherCAT interface, Integrated switchfa

Interface module with EtherNet/IP interface for SmartRunner, Up to 4 read heads can be connected, DIN rail mounting, EtherNet/IP, Integrated switchfa

Interface module with PROFIBUS interface for SmartRunner, Up to 4 sensors can be connected, DIN rail mounting, PROFIBUS interfacefa

Weld slag cover model, Enclosure for SmartRunner, Protection from welding beads, Simple and fast mountingfa

Replacement glass for SmartRunner protective housing, Protection from welding beads, Simple and fast mountingfa

Mounting bracket fa

Mounting bracket fa

Operating software for camera-based sensorsfa

Szűrés a következő szerint: