注: Pepperl+Fuchs GmbH(旧社名)で発行された証明書・適合宣言書などすべての製品関連文書は、Pepperl+Fuchs AG(新社名)にそのまま適用されます。
データシート(PDF):
型番 |
---|
G20 motor control module for Interroll EC310 and EC5000, Rulmeca BL3 and Itoh Denki PM500XK |
General specifications | ||
---|---|---|
Node type | A/B node | |
AS-Interface specification | V3.0 | |
Required master specification | ≥ V2.1 | |
UL File Number | E223772 "For use in NFPA 79 Applications only" | |
MTBF | 98 a | |
Compatible roller motors | Interroll EC310, Interroll EC5000 (24V: 20W / 35W / 50W), Itoh Denki PM500XK, Rulmeca BL3 | |
Indicators/operating means | ||
LED FAULT | error display; LED red red: communication error or address is 0 red flashing: overload of sensor supply or speed signal overload or external auxiliary voltage UAUX missing |
|
LED ERR | Motor fault: 2 LED yellow | |
LED PWR | AS-Interface voltage; green LED green: voltage OK green flashing: address 0 or sensor supply overload or speed signal overload or external auxiliary voltage UAUX missing |
|
LED AUX | ext. auxiliary voltage UAUX; dual LED green/red green: voltage OK red: reverse voltage |
|
LED IN | switching state (input); 2 LED yellow | |
LED FUSE | Motor power supply; 2 green LEDs | |
LED DIR | Motor rotation direction; yellow LED | |
LED MOT | Motor active; 2 yellow LEDs | |
Electrical specifications | ||
Auxiliary voltage (output) | 18 ... 30 VDC PELV | |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 25 mA (without sensors) / max. 170 mA | |
Input | ||
Number/Type | 2 Inputs for 3-wire sensors (PNP), DC | |
Supply | from AS-Interface | |
Current loading capacity | 100 mA , overload and short-circuit protected | |
Input current | ≤ 6 mA (internally limited) | |
Switching point | according to DIN EN 61131-2 0 (undamped) ≤ 0.5 mA 1 (damped) ≥ 2.0 mA |
|
Signal delay | < 1 ms (input/AS-Interface) | |
Input filter | 2 ms | |
Output | ||
Number/Type | 2 outputs for DC roller motors (MOT1, MOT2) | |
Supply | from external auxiliary voltage UAUX | |
Current | 3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor | |
Overload protection | fuse , I2t = 53.7 A2s | |
Velocity signal | 0 ... 10 V DC Control via parameter P1:0 |
|
Rotation direction signal | PNP digital output low: high impedance high; ≥ (VAUX - 2.5 V) in no-load operation |
|
Motor fault | NPN digital input 0 (no error) ≥ 125 µA 1 (error) ≤ 25 µA |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Input | EN 61131-2:2007 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | EN 61000-6-2:2005, EN 61326-1:2006, EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-7.A.7 | |
IO code | 7 | |
ID code | A | |
ID1 code | 7 | |
ID2 code | 7 | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % non-condensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions, 3 shocks | |
Vibration resistance | 0.35 mm / 2 g 10 ... 1000 Hz | |
Pollution degree | 2 | |
Mechanical specifications | ||
Degree of protection | IP54 according to EN 60529 | |
Connection | AS-Interface, AUX: Insulation piercing technology Yellow flat cable/black flat cable Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104 Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM004-Gx1-A or similar Outputs: NF005-SS1-B (5-pin, bushing contacts, snap lock, B-coded). Matching connector: NM005-Sx1-B or similar |
|
Mass | 310 g | |
Mounting | 2 clips with ∅ 8 mm drill hole | |
Cable length | 1 m | |
Note | The flat cable routing is designed for 100 actuation cycles |
System | Classcode |
---|---|
ECLASS 13.0 | 27242604 |
ECLASS 12.0 | 27242604 |
ECLASS 11.0 | 27242604 |
ECLASS 10.0.1 | 27242604 |
ECLASS 9.0 | 27242604 |
ECLASS 8.0 | 27242604 |
ECLASS 5.1 | 27242604 |
ETIM 9.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 6.0 | EC001599 |
ETIM 5.0 | EC001599 |
UNSPSC 12.1 | 39121535 |
Literature | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|
Portfolio overview G20 modules / Portfolio-Übersicht G20-Module | ALL | 121 KB |
Brief Instructions | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 721 KB | |
Manuals | |||
Manual VBA-4E4A-G20-ZEJ/M3L-P9 | ENG | 974 KB |
CAD | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1692 KB |
Certificates | 認証番号 | 言語 | ファイルタイプ | ファイルサイズ |
---|---|---|---|---|
Worldwide AS-International Association AS-Interface | 129801 | ALL | 71 KB |
Device Description Files/Drivers | Release Info | ファイルタイプ | ファイルサイズ |
---|---|---|---|
Add-On Instructions for RSLogix/Studio 5000 / Add-On-Befehle für RSLogix/Studio 5000 | 4/2020 | ZIP | 23385 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
AS-Interface Switch Cabinet Module KE5 – Simple Handling and Improved Manageability
The unique housing design of the new KE5 switch cabinet module enables distinct visibility and simplifies mounting, wiring, and maintenance inside switch cabinets and junction boxes.