ファクトリーオートメーション(FA)
プロセスオートメーション(PA)

Whether in the oil and gas industry, refineries, chemical plants, or the pharmaceutical industry—there are almost no limits on the uses for industrial tablets. They are compact and durable, have high-resolution displays and powerful batteries, and offer a user-friendly interface. Housings designed for industrial use provide additional safety by protecting the devices from dust and water ingress and making them resistant to impact and vibration. ecom tablets have ATEX Zone 1/21, Div. 1 and ATEX Zone 2/22, Div. 2 certifications and international approvals according to IECEx and NEC. This means they can retrieve information, collect large amounts of data, and transfer them in real time to higher-level PLCs or directly to a cloud, even in harsh environments.


Mobile Computing Solutions