Serviceline Industrial Sensors
Serviceline Explosion Protection

Mounting Kit MH-BT-F10-M8

MH-BT-F10-M8
  • Simple mounting
  • Conforming to standards
  • Adjustable in height
  • Adjustable shaft extension

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

PDF 파일로 된 데이타 시트 다운로드:


데이타 시트 발췌: 기술 사양  MH-BT-F10-M8

제품 설명
Adjustable assembly set for size F10 manual operated valves according to ISO5211-DIN3337
General specifications
Suitable sensors and Dual sensors, -F25 series with actuator BT32...
Dual sensors, -F31 series with actuator BT65A
Dual sensors, -F31K series with actuator BT65A
Mechanical specifications
MaterialMounting bracket and nut: stainless steel 1.4301
Tappet and shaft: Stainless steel 1.4305 / AISI 303 (V2A)
Sensor plate: Vestamid (PA 12), conductive
Dimensions
A52.12 mm
B15 mm
C93 mm
D74 mm
Ø D4102 mm
Ø D511 mm
H80 mm / 90 mm / 100 mm / 110 mm / 120 mm , adjustable
L45 mm
M8 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-BT-F10-M8

관련문서: MH-BT-F10-M8

Matching System Components

fa

fa
fa