The emitter and receiver on thru-beam sensors are aligned opposite one another. The advantage of this is that the light reaches the receiver directly and long detection ranges and high excess gain can therefore be achieved. These sensors are capable of reliably detecting almost any object. The angle of incidence, surface characteristics, color of the object, etc., are irrelevant and do not influence the functional reliability of the sensor.
The emitter and receiver are aligned in a housing such that the retroreflective sensors are easy to install. Simply position a reflector on the opposite side and align the sensor with it. The standard version featuring a polarization filter combines the installation benefits offered by the retroreflective system with the reliable detection, even of reflective objects, at long detection ranges. The retroreflective sensors for clear object detection are ideal for reliably detecting transparent objects.
Diffuse mode sensors are particularly easy to install, since only one device has to be fitted and no reflector is required. These sensors operate primarily at close range, feature optimum switching accuracy, and can reliably detect even very small objects. The sensors with background suppression sense only a specific area in front of the sensor. The sensor ignores any objects that are outside of this area. Sensors with background suppression are also insensitive to interfering objects in the background and are still extremely precise. Sensors with background evaluation are always used in applications with a fixed background in the measuring range with which you can align the sensor.
Whether 2-D or 3-D—the portfolio of LiDAR sensors offers the right solution for every application, from basic requirements to high-end applications. The sensors are based on powerful Pulse Ranging Technology (PRT), which makes it possible to measure distances ranging from a few centimeters to several hundred meters with absolute precision and reliability.
가장 작은 모델마저 다양한 측정 및 포지셔닝 타스크에 적합합니다. 이는 레이저 삼각 측량 및 아날로그 출력을 사용하여 작동합니다. VDM시리즈의 모든 센서들은 펄스 레인징 테크놀러지(PRT)를 사용하여 보단 긴 감지 범위를 제공하며, 매우 정확한 측정 결과를 얻을 수 있습니다. PRT 기술은 주위의 빛과 먼지에 노출되는 어려운 환경 조건에서 높은 수준의 작동 신뢰성을 제공하기 위하여 높은 강도의 펄스를 사용합니다.
Switching sensors with measurement core technology are based the Multi Pixel Technology (MPT) developed by Pepperl+Fuchs. Thus, multiple operating modes and switching points are easily set up in a single triangulation sensor. These photoelectric sensors can be configured as background suppression sensors, background evaluation sensors, and in window operation mode. Additionally, the sensors are equipped with a standard IO-Link interface which enables users to easily integrate them into versatile applications.
화이바 센서 앰프 및 화이바는 공간 제한 또는 극한 온도 등으로 다이렉트 센서 설치가 어려운 어플리케이션을 위한 완벽한 솔루션입니다. 작은 화이바 빔은 작은 물체 감지에 이상적입니다.
이러한 장비는 응답 속도가 빠르고, 보다 긴 감지범위내에서 작은 물체 감지에 이상적입니다. 이들 센서는 진동식 컨베이어 위에 있는 물체를 감지하는데 사용됩니다. 슬롯 그리드 센서는 비 유도 방식으로 자유 낙하하는 물체의 카운팅 및 모니터링 등 도전적인 작업을 처리 할 수 있습니다.
포장 및 인쇄 자동화 공정에서, 프린트 및 칼라 마크의 신뢰성 감지는 다양한 공정을 조정에 중요한 역할을 합니다. 콘트라스터 센서는 특별히 이러한 감지 작업을 위해 설계되었습니다.
라이트 그리드는 넓은 영역을 모니터링해야 하는 어플리케이션에 이상적입니다. 라이트 그리드는 설치 및 정렬이 보다 용이하여 여러개의 독립된 포토센서 보다 선호적으로 사용됩니다. 어플리케이션은 물류 시설의 폭, 높이 및 팔레트 프로필 제어에서 물체 위치 감지, 컨베이어위의 오버랩 제어 및 엘리베이터 도어 모니터링에 이르기까지 다양합니다.
광학 데이터 커플러는 스토커, 산업용 트럭, 자동 운송 시스템, 오버 헤드 컨베이어 및 도킹 스테이션 등의 무선 통신을 설정하도록 설계되었습니다. 기계 및 Wi-Fi 기반의 전송 문제를 피할 수 있습니다. 다양한 작동 범위 및 전송 속도의 장치에 사용할 수 있습니다.
Pepperl+Fuchs는 기능적으로 표준 프로그램에 포함되지 않은 어플리케이션을 위한 수많은 산업별 특수 센서를 개발했습니다. 이러한 어플리케이션 특정 센서는 광학 센서 기술의 새로운 가능성을 제공하여 사용자가 "정확한" 솔루션을 찾을 수 있도록 합니다.
인체 보호가 자동화 된 공정에서 점점 더 중요해지고 있습니다.기계가 위험도 높은 동작을 수행 할 때마다, 관련 보건 및 안전 규정을 준수해야 합니다. 작업자가 잠시 정신 집중이 안 되더라도, 전단, 분쇄 및 충격 손상으로부터 보호되어야 합니다.
요즘에는 에스컬레이터, 자동문, 게이트, 베리어 및 엘레비에터 없는 생활을 상상하기 어렵습니다. 그들은 마술처럼 자동으로 열리고 장애물을 감지하며, 매우 자연스럽게 접근하는 사람과 물체에 반응합니다.
특수 용도의 화이바 케이블, 마운팅 브라켓 및 다양한 반사판 등 액세서리의 광범한 선택 옵션은 당사의 포토 센서 제품군을 보완합니다.